PSL101024

DIN rail switching power supply, single-phase. 24VDC, 0.42A/10W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 0.42
  • Rated output power [W]: 10
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSL101024
Weight [g] 196
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 132X154X038
Volume [cm³] 772.464
Bar code [EAN13] 8013975180341
HS Code 8504318090

92.96 £