M1P01812400B1

Direct-on-line-starter, 13…18A (7.5kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
  • Type of product: Direct-on-line-starters
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5kW
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type: Enclosed with thermal overload relay
  • Type of coil: AC coil
  • Type of pushbutton: With Start-Stop/Reset buttons
  • Contactor coil voltage: 400VAC 50/60HZ
Order code M1P01812400B1
Weight [g] 1040
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 206X092X170
Volume [cm³] 3221.84
Bar code [EAN13] 8013975149799
HS Code 85371098

258.21 £