BF265T4E230
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 100…250
- IEC operating current Ith (AC1) [A]: 450
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 265A /132Kw
- UL/CSA horsepower ratings 480V [HP]: 200
- Type of mounting: Screw
Order code | BF265T4E230 |
---|---|
Weight [g] | 6135 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 276X235X245 |
Volume [cm³] | 15890 |
Bar code [EAN13] | 8013975312582 |
HS Code | 85365080 |