FE01D01000

Fuse for photovoltaic applications, for 10X38mm fuses. 30kA breaking capacity at 1000VDC, 10A
  • Type of product: Fuses for PV applications - 10x38mm
  • Type of operating voltage: DC
  • IEC maximum rated voltage Un [V]: 1000
  • IEC maximum rated current In [A]: 10
  • Light indicator: No
  • Compliance: IEC
Order code FE01D01000
Weight [g] 8
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 082X055X013
Volume [cm³] 5.863
Bar code [EAN13] 8013975187098
HS Code 85365080

26.01 £