FE04D010

Fuse for photovoltaic applications, for 10X85mm fuses. 10kA breaking capacity at 1500VDC, 10A
  • Type of product: Fuses for PV applications - 10x85mm
  • Type of operating voltage: DC
  • IEC maximum rated voltage Un [V]: 1500
  • IEC maximum rated current In [A]: 10
  • Compliance: IEC
Order code FE04D010
Weight [g] 19
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 105X085X010
Volume [cm³] 8.925
Bar code [EAN13] 8013975299760
HS Code 85389099