FE05D032
- Type of product: Fuses for PV applications - 14x85mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1500
- IEC maximum rated current In [A]: 32
- Compliance: IEC
Order code | FE05D032 |
---|---|
Weight [g] | 31 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 145X085X015 |
Volume [cm³] | 36.975 |
Bar code [EAN13] | 8013975299814 |
HS Code | 85389099 |