FB01G1P

Fuse holder UL certified for class CC fuses for north american market, for 10X38mm fuses. 30A rated current at 690VAC, 1P. Without status indicator. 1 module
  • Type of product: Fuse holders - 10x38mm
  • Number of poles: 1P
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 600
  • IEC maximum rated current In [A]: 30
  • Light indicator: No
  • Compliance: IEC / UL certified
Order code FB01G1P
Weight [g] 70
Qty. per package 12
Multiple qty. of packs per order 12
Package dimensions [mm] 227X085X065
Volume [cm³] 104.515
Bar code [EAN13] 8013975208861
HS Code 85361050

13.61 £