FB01G2PL
- Type of product: Fuse holders - 10x38mm
- Number of poles: 2P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 600
- IEC maximum rated current In [A]: 30
- Light indicator: Yes
- Compliance: IEC / UL certified
Order code | FB01G2PL |
---|---|
Weight [g] | 124 |
Qty. per package | 6 |
Multiple qty. of packs per order | 6 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 209.029 |
Bar code [EAN13] | 8013975323830 |
HS Code | 85361050 |