FB04D1P

Fuse holder for photovoltaic applications, for 10X85mm and 14X85mm fuses. 32A rated current at 1500VDC, 1P. Without status indicator. 1 module
  • Type of product: Fuse holders - 10/14x85mm
  • Number of poles: 1P
  • Type of operating voltage: DC
  • IEC maximum rated voltage Un [V]: 1500
  • IEC maximum rated current In [A]: 32
  • Light indicator: Yes
  • Compliance: IEC
Order code FB04D1P
Weight [g] 109
Qty. per package 6
Multiple qty. of packs per order 6
Package dimensions [mm] 140X080X135
Volume [cm³] 252
Bar code [EAN13] 8013975299739
HS Code 85389099