HS1B2NT025D024
- Type of product: Hockey puck, single-phase
- Control voltage [V]: 3...32VDC
- Rated operational voltage: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤2.2
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 0.6
- Type of terminals: Screw
Order code | HS1B2NT025D024 |
---|---|
Weight [g] | 90 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 075X049X038 |
Volume [cm³] | 139.65 |
Bar code [EAN13] | 8013975321546 |
HS Code | 85365003 |