HR8020A230

Industrial power relay with ATEX certificate, 230VAC, 30A, 2NO contacts
  • Type of product: Miniature relays
  • Type of contacts: 2 NO
  • Relay control voltage: 230VAC
  • IEC Conventional free air thermal current Ith [A]: 30
Order code HR8020A230
Weight [g] 88.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 070X40X030
Volume [cm³] 84
Bar code [EAN13] 8013975269138
HS Code 85364900

18.07 £