LPCB7191K20
- Type of product: Pushbuttons in KIT
- Type of actuator: Double-touch with two flush pushbuttons
- Series: Platinum chromed plastic Ø22mm
- Colour: Black/Black
- Illuminated element: No
- Symbol: Yes
- Type of terminals: Screw
- Latching mechanism: Spring return
- Complete with mounting adapter: Yes
Order code | LPCB7191K20 |
---|---|
Weight [g] | 55.8 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X006 |
Volume [cm³] | 177.66 |
Bar code [EAN13] | 8013975319840 |
HS Code | 85365080 |