LPCB7113K11

KIT plastic double-touch actuator, spring return, 2 flush pushbuttons, Green Red with mounting adapter and 2 contact elements, 1NO+1NC. Screw termination
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Double-touch with two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green/Red
  • Illuminated element: No
  • Symbol: No
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Complete with mounting adapter: Yes
Order code LPCB7113K11
Weight [g] 46
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X006
Volume [cm³] 177.66
Bar code [EAN13] 8013975319857
HS Code 85365080

25.56 £