31LV2E220

Level monitoring relay, plug-in version, dual-voltage. Automatic resetting, 110...120VAC/220...240VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 7...8 fixed
  • Number of relay outputs: 1
  • Rated supply voltage: 110...120VAC/220...240VAC
  • Type of installation: 11-pin plug-in housing (socket S11)
Order code 31LV2E220
Weight [g] 262
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 080X040X099
Volume [cm³] 316.8
Bar code [EAN13] 8013975015186
HS Code 85364900

149.13 £