KMB2S11

Limit switch, K series, top roller push plunger, 1 bottom cable entry. Dimensions to EN 50047, metal body, contacts 1NO+1NC snap action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Top roller push plunger
  • Housing material: Aluminium-zinc alloy
  • Roller material: Metal
  • Type of contacts: 1NO+1NC Snap action
  • Cable entry: M20 on the sides
Order code KMB2S11
Weight [g] 159
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975115763
HS Code 85365080

44.52 £