LRK12RD024
- Type of product: Micro PLC base modules
- Max I/O number: 12 (8 inputs + 4 outputs) up to 36 with LRE modules
- Rated supply voltage: 12/24VDC
- Type of built-in outputs: Relay
- Built-in communication port: Ethernet
- Display: LCD display, 4 lines x 16 characters
Order code | LRK12RD024 |
---|---|
Weight [g] | 240 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 096X065X080 |
Volume [cm³] | 499.2 |
Bar code [EAN13] | 8013975319222 |
HS Code | 8537101090 |