RF383800

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual or automatic resetting. Direct mounting on BF09 - BF38 contactors, 32...38A
  • Type of product: Thermal overload relays
  • Operational current [A]: 32...38
  • Reset mode: Manual or automatic
  • For contactor series: BF
  • Type: Phase failure / Single-phase sensitive
  • Type of mounting: Direct mounting on BF09… BF38…
Order code RF383800
Weight [g] 158
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975169841
HS Code 85364900

103.54 £