7GN1291U12

Rotary cam switch 7GN series, ON-OFF switch 2 poles 16A, for front mounting without front plate with key operation for hole Ø22mm fixing
  • Type of product: ON/OFF switches
  • Switching diagram: 91 - ON/OFF switch 2 poles
  • IEC Conventional free air thermal current Ith [A]: 16
  • Mounting form: U12 - Front mounting without front plate with key operation for hole diam. 22mm fixing
  • Series: 7GN - round-shaped contact block
Order code 7GN1291U12
Weight [g] 100
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X085X050
Volume [cm³] 212.5
Bar code [EAN13] 3850144003958
HS Code 85365080

39.11 £