ADXNB01224

Soft starter, ADXNB... type, basic version, with integrated by-pass relay. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 12A
  • Type of product: Ultra compact, two phase control
  • Version: Basic
  • Number of controlled phases: 2
  • Supplies voltage Rated supply voltage: 208…600VAC
  • Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
  • Rated starter current Ie: 12
  • Rated motor power IEC ratings (T≤40°C) 230VAC: 3
  • Rated motor power IEC ratings (T≤40°C) 400VAC: 5.5
  • Rated motor power IEC ratings (T≤40°C) 500VAC: 5.5
  • Functions: Basic parameters only
Order code ADXNB01224
Weight [g] 540
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X176X084
Volume [cm³] 2800
Bar code [EAN13] 8013975298992
HS Code 85044090

150.51 £