ADXNP04524

Soft starter, ADXNP... type, advanced version, with integrated by-pass relay, built-in fan. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 45A
  • Type of product: Ultra compact, two phase control
  • Version: Advanced
  • Number of controlled phases: 2
  • Supplies voltage Rated supply voltage: 208…600VAC
  • Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
  • Rated starter current Ie: 45
  • Rated motor power IEC ratings (T≤40°C) 230VAC: 11
  • Rated motor power IEC ratings (T≤40°C) 400VAC: 22
  • Rated motor power IEC ratings (T≤40°C) 500VAC: 30
  • Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485
Order code ADXNP04524
Weight [g] 780
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X176X084
Volume [cm³] 2800
Bar code [EAN13] 8013975299371
HS Code 85044090

420.39 £