BF230T4E230

Four-pole contactor, IEC operating current Ith (AC1) = 350A, AC/DC coil, 100...250VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 100…250
  • IEC operating current Ith (AC1) [A]: 350
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 230A /110Kw
  • UL/CSA horsepower ratings 480V [HP]: 150
  • Type of mounting: Screw
Order code BF230T4E230
Weight [g] 3436.9
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm]
Volume [cm³] 8217.715
Bar code [EAN13] 8013975300510
HS Code 85365080

1240.41 £