BF265T4E230

Four-pole contactor, IEC operating current Ith (AC1) = 450A, AC/DC coil, 100...250VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 100…250
  • IEC operating current Ith (AC1) [A]: 450
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 265A /132Kw
  • UL/CSA horsepower ratings 480V [HP]: 200
  • Type of mounting: Screw
Order code BF265T4E230
Weight [g] 6135
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 276X235X245
Volume [cm³] 15890
Bar code [EAN13] 8013975312582
HS Code 85365080

1401.3 £