BF3800D024

Three-pole contactor, IEC operating current Ie (AC3) = 38A, DC coil, 24VDC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: DC coil
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 56
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 38A / 18.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 30
  • Type of mounting: Screw / DIN rail 35mm
Order code BF3800D024
Weight [g] 554
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 093X048X110
Volume [cm³] 491.04
Bar code [EAN13] 8013975166680
HS Code 85365080

231.67 £