BFK1810A110

Contactor for power factor correction with AC control circuit, including limiting resistors, maximum IEC operational power 400V = 15kvar, coil 110VAC 50/60Hz
  • Type of product: Contactors for power factor correction with AC control circuit
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 110
  • IEC operational power 400V [kvar]: 15
  • Type of built-in auxiliary contacts: 1NO
  • Fixing: Screw / DIN rail 35mm
Order code BFK1810A110
Weight [g] 418
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 265X265X135
Volume [cm³] 948.038
Bar code [EAN13] 8013975163276
HS Code 85365080

108.19 £