CN2002220

Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NC)
  • Type of product: Contactors
  • Number of DIN modules: 1
  • Rated supply voltage: 220VAC/VDC
  • IEC Conventional free air thermal current Ith [A]: 20
  • Type of contacts: 2NC
Order code CN2002220
Weight [g] 135
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 178X090X072
Volume [cm³] 115.344
Bar code [EAN13] 8013975147238
HS Code 85365080

44.91 £