CNM2011024

Modular contactor with manual control, one or two-pole, 20A AC1, 24VAC/DC (1NO+1NC)
  • Type of product: Contactors with manual control
  • Number of DIN modules: 0.5
  • Rated supply voltage: 24VAC/DC
  • IEC Conventional free air thermal current Ith [A]: 20
  • Type of contacts: 1NO+1NC
Order code CNM2011024
Weight [g] 137
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 178X090X072
Volume [cm³] 115.344
Bar code [EAN13] 8013975219669
HS Code 85365080

64.32 £