CNM3220024

Modular contactor with manual control, one or two-pole, 32A AC1, 24VAC/DC (2NO)
  • Type of product: Contactors with manual control
  • Number of DIN modules: 1
  • Rated supply voltage: 24VAC/DC
  • IEC Conventional free air thermal current Ith [A]: 32
  • Type of contacts: 2NO
Order code CNM3220024
Weight [g] 136
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 178X090X072
Volume [cm³] 115.344
Bar code [EAN13] 8013975219706
HS Code 85365080

71.08 £