DMED120T1

Energy meter, single-phase, non expandable, digital with backlight LCD display, 63A direct connection, 2U, 1 programmable static output, multi-measurements, 220...240VAC
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: Direct
  • IEC maximum current (Imax): 63
  • Type of energy measurement: Imported active energy and imported reactive energy
  • Active energy: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: No
  • Expandable: No
  • MID certified: No
Order code DMED120T1
Weight [g] 148
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975182147
HS Code 90283011

88.5 £