DMED301

Energy meter, three-phase with neutral, non expandable, 80A direct connection, 4U, RS485 interface, multi-measurements
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: Direct
  • IEC maximum current (Imax): 80
  • Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
  • Active energy: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: RS485
  • Expandable: No
  • MID certified: No
Order code DMED301
Weight [g] 381
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 153X117X092
Volume [cm³] 1646
Bar code [EAN13] 8013975227428
HS Code 90283019

236 £