DMED305T2

Energy meter, three-phase with or without neutral, non expandable, connection by CT /5A secondary, 4U, 2 programmable static output, multi-measurements
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: CT /5A /1A
  • IEC maximum current (Imax): 5
  • Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
  • Active energy: Class 0.5s (IEC/EN 62053-22)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: No
  • Expandable: No
  • MID certified: No
Order code DMED305T2
Weight [g] 329.3
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 153X117X092
Volume [cm³] 1647
Bar code [EAN13] 8013975230770
HS Code 90283019

251.93 £