DMG610

Flush-mount LCD multimeter, expandable, backlight icon LCD display, 72X46mm/2.8X1.8”, auxiliary supply 100-440VAC/120-250VDC, front optical port and RS485 port
  • Type of product: Multifunction digital metering instruments
  • Type of installation: Flush mounting
  • Type of current connection: CT /5A /1A
  • Active energy: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: 15th order
  • Built-in communication port: RS485
  • Expandable: Yes
Order code DMG610
Weight [g] 320
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 124X104X076
Volume [cm³] 980.096
Bar code [EAN13] 8013975211151
HS Code 90303100

299.26 £