DMG8000

Power analyzer with widescreen colour LCD. Auxiliary supply 100...240VAC. Expandable with 3 EXP... modules, built-in Ethernet port, data memory for logging, compatible with Easy Branch power monitoring system
  • Type of product: Power analyzers and EASY BRANCH power monitoring system
  • Type of installation: Flush mounting
  • Type of current connection: CT /5A /1A
  • Active energy: Class 0.5s (IEC/EN 62053-22)
  • Reactive energy: Class 1 (IEC/EN 62053-24)
  • Current harmonic analysis: 63rd order
  • Built-in communication port: Ethernet
  • Expandable: Yes
Order code DMG8000
Weight [g] 420
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X110X090
Volume [cm³] 1485
Bar code [EAN13] 8013975271414
HS Code 90303100

573.59 £