FB01B2P

Fuse holder, for 10X38mm fuses. 32A rated current at 690VAC, 2P. Without status indicator. 2 modules
  • Type of product: Fuse holders - 10x38mm
  • Number of poles: 2P
  • Operating voltage type: AC
  • IEC maximum rated voltage (Un): 690
  • IEC maximum rated current (In): 32
  • Light indicator: No
  • Compliance: IEC
Order code FB01B2P
Weight [g] 130
Qty. per package 6
Multiple qty. of packs per order 6
Package dimensions [mm] 227X085X065
Volume [cm³] 209.029
Bar code [EAN13] 8013975187029
HS Code 85361050

11.39 £