FB01B3N

Fuse holder, for 10X38mm fuses. 32A rated current at 690VAC, 3P+N. Without status indicator. 4 modules
  • Type of product: Fuse holders - 10x38mm
  • Number of poles: 3P+N
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 690
  • IEC maximum rated current In [A]: 32
  • Light indicator: No
  • Compliance: IEC
Order code FB01B3N
Weight [g] 247
Qty. per package 3
Multiple qty. of packs per order 3
Package dimensions [mm] 227X085X065
Volume [cm³] 418.058
Bar code [EAN13] 8013975187043
HS Code 85361050

23.92 £