FB01D1P
- Type of product: Fuse holders - 10x38mm
- Number of poles: 1P
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1000
- IEC maximum rated current In [A]: 32
- Light indicator: No
- Compliance: IEC / UL certified
Order code | FB01D1P |
---|---|
Weight [g] | 64 |
Qty. per package | 12 |
Multiple qty. of packs per order | 12 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 104.515 |
Bar code [EAN13] | 8013975186510 |
HS Code | 85361050 |