FB01F1M

Fuse holder, for 10X38mm fuses. 32A rated current at 690VAC, 1P+N. Without status indicator. 1 module
  • Type of product: Fuse holders - 10x38mm
  • Number of poles: 1P+N
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 690
  • IEC maximum rated current In [A]: 32
  • Light indicator: No
  • Compliance: IEC / UL recognized and CSA certified
Order code FB01F1M
Weight [g] 73
Qty. per package 12
Multiple qty. of packs per order 12
Package dimensions [mm] 227X085X065
Volume [cm³] 104.515
Bar code [EAN13] 8013975208717
HS Code 85361050

9.94 £