FB02A1P

Fuse holder UL recognized and CSA certified, for 14X51mm fuses. 50A rated current at 690VAC, 1P. Without status indicator. 1 module
  • Type of product: Fuse holders - 14x51mm
  • Number of poles: 1P
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 690
  • IEC maximum rated current In [A]: 50
  • Light indicator: No
  • Compliance: IEC / UL recognized and CSA certified
Order code FB02A1P
Weight [g] 113
Qty. per package 6
Multiple qty. of packs per order 6
Package dimensions [mm] 180X150X085
Volume [cm³] 382.5
Bar code [EAN13] 8013975186565
HS Code 85361050

15.5 £