FB02A3P

Fuse holder UL recognized and CSA certified, for 14X51mm fuses. 50A rated current at 690VAC, 3P. Without status indicator. 3 modules
  • Type of product: Fuse holders - 14x51mm
  • Number of poles: 3P
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 690
  • IEC maximum rated current In [A]: 50
  • Light indicator: No
  • Compliance: IEC / UL recognized and CSA certified
Order code FB02A3P
Weight [g] 335
Qty. per package 2
Multiple qty. of packs per order 2
Package dimensions [mm] 180X150X085
Volume [cm³] 1147.5
Bar code [EAN13] 8013975186596
HS Code 85361050

49.97 £