FB03A3P

Fuse holder UL recognized and CSA certified, for 22X58mm fuses. 100A/125A rated current at 690VAC, 3P. Without status indicator. 3 modules
  • Type of product: Fuse holders - 22x58mm
  • Number of poles: 3P
  • Operating voltage type: AC
  • IEC maximum rated voltage (Un): 690
  • IEC maximum rated current (In): 125
  • Light indicator: No
  • Compliance: IEC / UL recognized and CSA certified
Order code FB03A3P
Weight [g] 500
Qty. per package 2
Multiple qty. of packs per order 2
Package dimensions [mm] 235X135X085
Volume [cm³] 1348.313
Bar code [EAN13] 8013975186640
HS Code 85361090

90.92 £