FE04D010
- Type of product: Fuses for PV applications - 10x85mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1500
- IEC maximum rated current In [A]: 10
- Compliance: IEC
Order code | FE04D010 |
---|---|
Weight [g] | 19 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 105X085X010 |
Volume [cm³] | 8.925 |
Bar code [EAN13] | 8013975299760 |
HS Code | 85389099 |