GAZ032UL

UL/CSA type 4/4X non-metallic enclosured switch disconnector, three-pole. With rotating red/yellow handle, 32A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Type of enclosure: Plastic enclosure - Red/Yellow handle
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 32
  • Type of installation: Enclosed
Order code GAZ032UL
Weight [g] 538
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 172X107X128
Volume [cm³] 2355.712
Bar code [EAN13] 8013975181423
HS Code 85365080

78.66 £