GLD0100T4C3UL

Switch disconnector for photovoltaic applications, direct operating and door-coupling version, 100A 1500V UL98B
  • Type of product: Switch disconnectors
  • Number of poles: 4
  • Type of operating voltage: DC
  • IEC Conventional free air thermal current Ith [A]: 100
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GLD0100T4C3UL
Weight [g] 2140
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 205X100X170
Volume [cm³] 3485
Bar code [EAN13] 8013975320624
HS Code 85365080