GLD0315T4C3

Three-pole switch disconnector for photovoltaic applications, direct operating and door-coupling version, 315A 1500V DCPV-1
  • Type of product: Switch disconnectors
  • Number of poles: 4
  • Type of operating voltage: DC
  • IEC Conventional free air thermal current Ith [A]: 315
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GLD0315T4C3
Weight [g] 2175
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 205X100X170
Volume [cm³] 3485
Bar code [EAN13] 8013975320747
HS Code 85365080