GX2051U

Rotary cam switch GX series, changeover switch 1 pole 20A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Changeover switches
  • Switching diagram: 51 - Changeover switch 1 pole
  • IEC Conventional free air thermal current Ith [A]: 20
  • Mounting form: U - Front mounting with black handle
  • Series: GX - square-shaped contact block
Order code GX2051U
Weight [g] 98
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X068X082
Volume [cm³] 278.8
Bar code [EAN13] 8013975101131
HS Code 85365080

25.17 £