HRA604CA024K4

Assembled industrial relay with LED state indicator and mechanical actuator, 24VAC, 5A, 4 C/O contact. Screw terminals with retain/release clip
  • Type of product: Assembled industrial relays
  • Type of contacts: 4 C/O
  • Relay control voltage: 24VAC
  • IEC Conventional free air thermal current Ith [A]: 5
  • LED state indicator: Yes
  • Mechanical actuator: Yes
  • Type of socket: Screw terminals
Order code HRA604CA024K4
Weight [g] 126.38
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 140X082X109
Volume [cm³] 250.264
Bar code [EAN13] 8013975322321
HS Code 85364900