KBF1S11

Limit switch, K series, adjustable roller lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 1NO+1NC snap action. Plastic roller
  • Type of product: Metal and plastic limit switches
  • Product designation: Adjustable roller lever
  • Housing Material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contact: 1NO+1NC Snap action
  • Cable entry: M20 on the bottom
Order code KBF1S11
Weight [g] 110
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 133X044X032
Volume [cm³] 187.264
Bar code [EAN13] 8013975114476
HS Code 85365080

37.24 £