KBN1L03

Limit switch, K series, key operated, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 3NC slow action. Straight key
  • Type of product: Metal and plastic limit switches
  • Product designation: Key operated
  • Housing Material: Polymer thermoplastic
  • Key shape: Straight
  • Cable entry: M20 on the bottom
  • Type of contact: 3NC Slow action
Order code KBN1L03
Weight [g] 96
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975115213
HS Code 85365080

77.31 £