LRDKIT10RA240

LRD starter kit complete with LRD10RA240 base module, LRXSW software and LRXC00 cable
  • Type of product: Micro PLC starter kits
  • Max I/O number: 10 (6 inputs + 4 outputs) up to 34 with LRE modules
  • Rated auxil. supply voltage: 100…240VAC
  • Type of built-in outputs: Relay
  • Display: LCD display, 4 lines x 16 characters
Order code LRDKIT10RA240
Weight [g] 426
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X079X155
Volume [cm³] 1555.115
Bar code [EAN13] 8013975150856
HS Code 85234920

257.88 £