LVM40A415

Level monitoring relay, modular version, single-voltage. Multifunctions. Automatic resetting, 380...415VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Multifunction: emptying and alarms, filling and alarms, emptying with priority start-up change, filling with priority start-up change, well draining and tank filling and alarms
  • Number of connectable electrodes [Nr.]: 5
  • Sensitivity [kΩ]: 2.5...200 adjustable
  • Number of relay outputs: 2
  • Rated supply voltage: 380...415VAC
  • Type of installation: Modular DIN rail mounting
Order code LVM40A415
Weight [g] 278
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X055X075
Volume [cm³] 391.875
Bar code [EAN13] 8013975125052
HS Code 85364900

187.06 £