LVMKIT20A240
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 2.5...50 adjustable
- Number of relay outputs: 1
- Rated supply voltage: 220...240VAC
- Type of installation: Modular DIN rail mounting
Order code | LVMKIT20A240 |
---|---|
Weight [g] | 340 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 093X048X110 |
Volume [cm³] | 491.04 |
Bar code [EAN13] | 8013975216774 |
HS Code | 85364900 |